??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1910.160 Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1910. - Clamping Angles, welded, semi-finished
Bill of material
1910.160 Clamping Angles
BESTNR
Ref. No.
1910.160
L1
630 mm
L2
630 mm
L3
200 mm
H
725 mm
H1
660 mm
S
181 mm
A
200 mm
Y
16
G
Weight
385000 g
Embedded user actions